Product groups
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
K2086

Rod ends with plain bearing internal thread, steel, DIN ISO...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 14 forged QT steel, with grease nipple.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze.
Version:Electro zinc-plated.Note:The plain bearings on these rod ends can be re-lubricated. The connection dimensions comply with DIN 648 Form Series KJ.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2086 Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated 264 kB

Drawings

Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated

Item selection/filter

Order No.Version 2Main
material
AB

B1DD1D2D3D4HH1KLL1αSWDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K2086.05RH threadsteel271645M5x0,88,5117,78611,1110351393,255,7 on request
K2086.06RH threadsteel301856M6x1,010138,9696,7512,7123913114,37,2 on request
K2086.08RH threadsteel362258M8x1,2512,51610,412915,875164714147,211,6 on request
K2086.10RH threadsteel43266,510M10x1,5151912,91410,519,05205613171014,5 on request
K2086.12RH threadsteel50306,512M12x1,7517,52215,4161222,2252265131913,417 on request
K2086.14RH threadQT steel5734814M14x2,0202516,91913,525,4257416221724 on request
K2086.16RH threadQT steel6440816M16x2,0222719,4211528,5752884152221,628,5 on request
K2086.18RH threadQT steel71441018M18x1,5253121,92316,531,75329315272642,5 on request
K2086.20RH threadQT steel77501020M20x1,527,53424,4251834,92533102143031,542,5 on request
K2086.22RH threadQT steel84541222M22x1,5303825,8282038,13711115323857 on request
K2086.25RH threadQT steel94601225M24x2,033,54229,6312242,8642124153647,568 on request
K2086.30RH threadQT steel110701530M30x2,0405034,8372550,85114517416488 on request
K2086.051LH threadsteel271645M5x0,88,5117,78611,1110351393,255,7 on request
K2086.061LH threadsteel301856M6x1,010138,9696,7512,7123913114,37,2 on request
K2086.081LH threadsteel362258M8x1,2512,51610,412915,875164714147,211,6 on request
K2086.101LH threadsteel43266,510M10x1,5151912,91410,519,05205613171014,5 on request
K2086.121LH threadsteel50306,512M12x1,7517,52215,4161222,2252265131913,417 on request
K2086.141LH threadQT steel5734814M14x2,0202516,91913,525,4257416221724 on request
K2086.161LH threadQT steel6440816M16x2,0222719,4211528,5752884152221,628,5 on request
K2086.181LH threadQT steel71441018M18x1,5253121,92316,531,75329315272642,5 on request
K2086.201LH threadQT steel77501020M20x1,527,53424,4251834,92533102143031,542,5 on request
K2086.221LH threadQT steel84541222M22x1,5303825,8282038,13711115323857 on request
K2086.251LH threadQT steel94601225M24x2,033,54229,6312242,8642124153647,568 on request
K2086.301LH threadQT steel110701530M30x2,0405034,8372550,85114517416488 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33