Product groups
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
K2082

Rod ends with plain bearing internal thread, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.

Version:Polished.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2082 Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free 265 kB

Drawings

Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free

Item selection/filter

Order No.Version 2AB

B1DD1D2D3HH1KLL1αSWDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K2082.05RH thread271845M5x0,88,5118611,1110361395,76 on request
K2082.06RH thread302056M6x1,0101396,7512,7124013117,27,65 on request
K2082.08RH thread362458M8x1,2512,51612915,8751648141411,612,9 on request
K2082.10RH thread43286,510M10x1,515191410,519,052057131714,518 on request
K2082.10125RH thread43286,510M10x1,2515191410,519,052057131714,518 on request
K2082.12RH thread50326,512M12x1,7517,522161222,225226613191724 on request
K2082.12125RH thread50326,512M12x1,2517,522161222,225226613191724 on request
K2082.16RH thread6442816M16x2,02227211528,5752885152228,539 on request
K2082.1615RH thread6442816M16x1,52227211528,5752885152228,539 on request
K2082.20RH thread77501020M20x1,527,534251834,92533102143042,557 on request
K2082.22RH thread84541222M22x1,53038282038,103711115325768 on request
K2082.25RH thread91601225M24x2,033,542312242,864212415366885 on request
K2082.30RH thread110701530M30x2,04050372550,851145174188114 on request
K2082.051LH thread271845M5x0,88,5118611,1110361395,76 on request
K2082.061LH thread302056M6x1,0101396,7512,7124013117,27,65 on request
K2082.081LH thread362458M8x1,2512,51612915,8751648141411,612,9 on request
K2082.101LH thread43286,510M10x1,515191410,519,052057131714,518 on request
K2082.101251LH thread43286,510M10x1,2515191410,519,052057131714,518 on request
K2082.121LH thread50326,512M12x1,7517,522161222,225226613191724 on request
K2082.121251LH thread50326,512M12x1,2517,522161222,225226613191724 on request
K2082.161LH thread6442816M16x2,02227211528,5752885152228,539 on request
K2082.16151LH thread6442816M16x1,52227211528,5752885152228,539 on request
K2082.201LH thread77501020M20x1,527,534251834,92533102143042,557 on request
K2082.221LH thread84541222M22x1,53038282038,103711115325768 on request
K2082.251LH thread91601225M24x2,033,542312242,864212415366885 on request
K2082.301LH thread110701530M30x2,04050372550,851145174188114 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33