Product groups
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
K0720

Rod ends with plain bearing external thread, stainless steel,...

go back

Item description/product images

DescriptionMaterial:

Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.

Version:Polished.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KA.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0720 Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4 223 kB

Drawings

Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4

Item selection/filter

Order No.Version

DD1ABHH1KLL1αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0720.05RH thread5M533188611,1120913°7,56,2 on request
K0720.06RH thread6M6362096,7512,7221213°9,38,8 on request
K0720.08RH thread8M8422412915,87251513°16,716,1 on request
K0720.10RH thread10M1048281410,519,05291513°23,425,5 on request
K0720.12RH thread12M125432161222,22331913°3234,5 on request
K0720.16RH thread16M166642211528,57402215°52,760,6 on request
K0720.20RH thread20M20x1,57850251834,92472815°78,183,1 on request
K0720.22RH thread22M22x1,58454282038,1512615°97,299,7 on request
K0720.051LH thread5M533188611,1120913°7,56,2 on request
K0720.061LH thread6M6362096,7512,7221213°9,38,8 on request
K0720.081LH thread8M8422412915,87251513°16,716,1 on request
K0720.101LH thread10M1048281410,519,05291513°23,425,5 on request
K0720.121LH thread12M125432161222,22331913°3234,5 on request
K0720.161LH thread16M166642211528,57402215°52,760,6 on request
K0720.201LH thread20M20x1,57850251834,92472815°78,183,1 on request
K0720.221LH thread22M22x1,58454282038,1512615°97,299,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33