Product groups
Hingesaluminium, lift-off, right
K0579

Hinges aluminium, lift-off, right

go back

Item description/product images

DescriptionMaterial:Die-cast aluminium.
Hinge pin stainless steel.
Version:Hinge silver powder coated.
Axle bright.
Note:Hinges for panel elements and aluminium profiles.
The hinges can be fitted with plastic caps on the hinge pin.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request:Hinges with guide tabs for aluminium profiles (slots 5, 6, 8, 10, 12 and 14).
Unequal leaf combinations.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0579 Hingesaluminium, lift-off, right 165 kB
 Technical information for hinges 277 kB

Drawings

Hingesaluminium, lift-off, right

Item selection/filter

Order No.

AA1A2A3A4BF1
N
F2
N
CADAcc.PriceOrder
K0579.2251515521515262648410250 on request
K0579.23018185917,517,529,529,548450280 on request
K0579.2352020722020363648500250 on request
K0579.24023237722,522,538,538,548550200 on request
K0579.245252587252543,543,548550200 on request
K0579.25028289727,527,548,548,548550175 on request
K0579.260333311532,532,557,557,548575150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33