Product groups
Hingesplastic, with locking lever
K0436

Hinges plastic, with locking lever

go back

Item description/product images

DescriptionMaterial:Hinge and lever fibreglass reinforced thermoplastic.
Hinge pin steel.
Mechanism steel.
Version:Hinge black.
Pin electro zinc-plated.
Locking lever black.
Mechanism black electro zinc-plated.
Note:The indexible lever enables the hinge to be locked in any position.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
On request:Hinges with guide tabs (slot 6, 8 and 10) for aluminium profiles.
Unequal leaf combinations.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0436 Hingesplastic, with locking lever 247 kB
 Technical information for hinges 277 kB

Drawings

Hingesplastic, with locking lever

Item selection/filter

Order No.AA1A2A3A4B

F1
N
F2
N
CADAcc.PriceOrder
K0436.251515521515262648500380 on request
K0436.3018185917,517,529,529,548700400 on request
K0436.352020722020363648700400 on request
K0436.4023237722,522,538,538,548750450 on request
K0436.45252587252543,543,548750450 on request
K0436.5028289727,527,548,548,548800425 on request
K0436.60333311532,532,557,557,548850175 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33