Product groups

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Hinge pin stainless steel.
Version:Hinge black. Pin bright.Note:Hinges with different leaf lengths can be used left and right.
All hinges can be supplied on request with guide tabs for the slots of aluminium profiles (slots 6, 8 and 10). They facilitate assembly, secure the hinge against rotation and make it harder wearing.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0435 Hingesplastic 275 kB
 Technical information for hinges 277 kB

Drawings

Hingesplastic

Item selection/filter

Order No.

AA1A2A3A4B

B2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
K0435.2012123911,511,519,519,530144,2385,5400200 on request
K0435.251515521515262648286,66149625425 on request
K0435.25151855,51517,52629,548286,66149700500 on request
K0435.25152061,515202635,548286,66149700400 on request
K0435.25152364,51522,52638,548286,66149800350 on request
K0435.25152569,515252643,548286,66149800325 on request
K0435.25152874,51527,52648,548286,66149800320 on request
K0435.25153383,51532,52657,548286,66149800240 on request
K0435.3018185917,517,529,529,548286,66149700400 on request
K0435.3018206517,52029,535,548286,66149700400 on request
K0435.3018236817,522,529,538,548286,66149750450 on request
K0435.3018257317,52529,543,548286,66149750450 on request
K0435.3018287817,527,529,548,548286,66149900425 on request
K0435.3018338717,532,529,557,548286,66149850200 on request
K0435.35202071202035,535,548286,66149700400 on request
K0435.352023742022,535,538,548286,66149750450 on request
K0435.35202579202535,543,548286,66149750450 on request
K0435.352028842027,535,548,548286,66149800425 on request
K0435.352033932032,535,557,548286,66149800175 on request
K0435.4023237722,522,538,538,548286,66149750450 on request
K0435.4023258222,52538,543,548286,66149750450 on request
K0435.4023288722,527,538,548,548286,66149800425 on request
K0435.4023339622,532,538,557,548286,66149850175 on request
K0435.45252587252543,543,548286,66149750450 on request
K0435.452528922527,543,548,548286,66149800425 on request
K0435.4525331012532,543,557,548286,66149850200 on request
K0435.5028289727,527,548,548,548286,66149800425 on request
K0435.50283310627,532,548,557,548286,66149850200 on request
K0435.60333311532,532,557,557,548286,66149850175 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33