Product groups
Magnets shallow pot, SmCo, Form B
K0550_B

Magnets shallow pot, SmCo, Form B

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core, SmCo.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0550_B Magnets shallow pot, SmCo, Form B 124 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot, SmCo, Form B

Item selection/filter

Order No.FormD

D1D2HH1TMagnetic
force N
CADAcc.PriceOrder
K0550.11B6 ±0,156M34,511,565 on request
K0550.12B8 ±0,156M34,511,5611 on request
K0550.13B10 ±0,156M34,511,5620 on request
K0550.14B13 ±0,156M34,511,5640 on request
K0550.15B16 ±0,156M44,511,5660 on request
K0550.16B20 ±0,158M46137,590 on request
K0550.17B25 ±0,158M47147,5150 on request
K0550.18B32 ±0,2010M5715,58,5220 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33