Product groups
Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket
K0563

Magnets shallow pot with tapped pin NdFeB, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Shallow pot magnets with tapped pin, shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.Temperature range:max. 60°C.Drawing reference:
1) magnetic face
2) magnet
3) rubber
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0563 Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket 128 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket

Item selection/filter

Order No.

DD1D2HH1TMagnetic
force
N
CADAcc.PriceOrder
K0563.01128M4714,8610 on request
K0563.07188M4611,5637 on request
K0563.02228M4611,5650 on request
K0563.03318M4611,5575 on request
K0563.04438M4610,5585 on request
K0563.056610M58,2158180 on request
K0563.068812M88,21711420 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33