- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- K1404
Magnets raw NdFeB, disc form
- K1405
Magnets raw with hole NdFeB, disc form
- K1406
Magnets raw NdFeB, block form
- K1407
Magnets raw AlNiCo, bar type
- K0545
Magnets deep pot AlNiCo with fitting tolerance
- K0546
Magnets deep pot AlNiCo without fitting tolerance
- K0547
Magnets deep pot with pin AlNiCo
- K0548
Magnets shallow pot hard ferrite
- K0549
Magnets shallow pot with thread hard ferrite
- K1400
Magnets shallow pot with internal thread hard ferrite with stainless-steel housing
- K0550
Magnets shallow pot SmCo
- K0551
Magnets deep pot SmCo
- K1395
Magnets deep pot NdFeB
- K1403
Magnets deep pot with machinable magnetic face NdFeB
- K0552
Magnets deep pot with internal thread NdFeB
- K0553
Magnets shallow pot NdFeB
- K1402
Magnets shallow pot with hook NdFeB
- K0554
Magnets shallow pot with counterbore hard ferrite
- K1399
Magnets shallow pot with counterbore SmCo with stainless-steel housing
- K0555
Magnets shallow pot with countersink hard ferrite
- K1408
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
- K1401
Magnets shallow pot with countersink SmCo
- K1393
Magnets shallow pot with countersink NdFeB
- K0556
Magnets shallow pot with internal thread NdFeB
- K1394
Magnets shallow pot with internal thread hard ferrite
- K0557
Magnets deep pot
- K0558
Magnets shallow pot
- K0559
Magnets button
- K0560
Magnets strong
- K0561
Protective rubber caps for shallow pot magnets
- K0562
Magnets shallow pot with internal thread NdFeB, with rubber protective jacket
- K1396
Magnets with internal thread NdFeB, rectangular, with rubber protective jacket
- K0563
Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket
- K0564
Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket
- K1397
Magnets deep pot with threaded pin NdFeB, rubber magnetic face
- K0565
Magnets shallow pot with through hole NdFeB, with rubber protective jacket
- K1398
Retaining magnets hard ferrite
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0550_AMagnets shallow pot SmCo, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing, steel. Magnetic core, SmCo.Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 200°C.Drawing reference: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | H | Magnetic force N | CAD | Acc. | Price | Order |
---|
K0550.01 | A | 6 ±0,15 | 4,5 | 5 |  | | on request | | K0550.02 | A | 8 ±0,15 | 4,5 | 11 |  | | on request | | K0550.03 | A | 10 ±0,15 | 4,5 | 20 |  | | on request | | K0550.04 | A | 13 ±0,15 | 4,5 | 40 |  | | on request | | K0550.05 | A | 16 ±0,15 | 4,5 | 60 |  | | on request | | K0550.06 | A | 20 ±0,15 | 6 | 90 |  | | on request | | K0550.07 | A | 25 ±0,15 | 7 | 150 |  | | on request | | K0550.08 | A | 32 ±0,20 | 7 | 220 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|