Product groups
Magnets shallow pot SmCo
K0550

Magnets shallow pot SmCo

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing, steel.
Magnetic core, SmCo.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0550 Magnets shallow pot SmCo 141 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings (total overview)

Magnets shallow pot SmCo

Item selection/filter

Order No.FormD

D1D2HH1TMagnetic
force N
CADAcc.PriceOrder
K0550.01A6 ±0,15--4,5--5 on request
K0550.02A8 ±0,15--4,5--11 on request
K0550.03A10 ±0,15--4,5--20 on request
K0550.04A13 ±0,15--4,5--40 on request
K0550.05A16 ±0,15--4,5--60 on request
K0550.06A20 ±0,15--6--90 on request
K0550.07A25 ±0,15--7--150 on request
K0550.08A32 ±0,20--7--220 on request
K0550.11B6 ±0,156M34,511,565 on request
K0550.12B8 ±0,156M34,511,5611 on request
K0550.13B10 ±0,156M34,511,5620 on request
K0550.14B13 ±0,156M34,511,5640 on request
K0550.15B16 ±0,156M44,511,5660 on request
K0550.16B20 ±0,158M46137,590 on request
K0550.17B25 ±0,158M47147,5150 on request
K0550.18B32 ±0,2010M5715,58,5220 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33