Product groups
Magnets shallow pot, NdFeB, Form C
K0553_C

Magnets shallow pot, NdFeB, Form C

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0553_C Magnets shallow pot, NdFeB, Form C 141 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot, NdFeB, Form C

Item selection/filter

Order No.FormDD3HH1LMagnetic
force
N
CADAcc.PriceOrder
K0553.23C10 ±0,15M34,511,5725 on request
K0553.24C13 ±0,15M54,512,5860 on request
K0553.25C16 ±0,15M64,512,5895 on request
K0553.26C20 ±0,15M661610140 on request
K0553.27C25 ±0,15M671710200 on request
K0553.28C32 ±0,20M671710350 on request
K0553.29C40 ±0,2M882012670 on request
K0553.30C47 ±0,2M89,222,213790 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33