Product groups
Magnets shallow pot, NdFeB, Form B
K0553_B

Magnets shallow pot, NdFeB, Form B

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0553_B Magnets shallow pot, NdFeB, Form B 129 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings

Magnets shallow pot, NdFeB, Form B

Item selection/filter

Order No.FormDD1D2HH1TMagnetic
force
N
CADAcc.PriceOrder
K0553.11B6 ±0,156M34,511,565 on request
K0553.12B8 ±0,156M34,511,5713 on request
K0553.13B10 ±0,156M34,511,5725 on request
K0553.14B13 ±0,156M34,511,5660 on request
K0553.15B16 ±0,156M44,511,5795 on request
K0553.16B20 ±0,158M46139140 on request
K0553.17B25 ±0,158M47149200 on request
K0553.18B32 ±0,2010M5715,510350 on request
K0553.19B40 ±0,210M681813670 on request
K0553.20B47 ±0,212M69,220,513750 on request
K0553.21B50 ±0,215M81022131000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33