Product groups
Magnets shallow pot NdFeB
K0553

Magnets shallow pot NdFeB

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0553 Magnets shallow pot NdFeB 142 kB
 Date tehnice pentru magneți de reținere și bruți 61,5 kB

Drawings (total overview)

Magnets shallow pot NdFeB

Item selection/filter

Order No.

FormDD1D2D3HH1LTMagnetic
force
N
CADAcc.PriceOrder
K0553.01A6 ±0,15---4,5---5 on request
K0553.02A8 ±0,15---4,5---13 on request
K0553.03A10 ±0,15---4,5---25 on request
K0553.04A13 ±0,15---4,5---60 on request
K0553.05A16 ±0,15---4,5---95 on request
K0553.06A20 ±0,15---6---140 on request
K0553.07A25 ±0,15---7---200 on request
K0553.08A32 ±0,20---7---350 on request
K0553.11B6 ±0,156M3-4,511,5-65 on request
K0553.12B8 ±0,156M3-4,511,5-713 on request
K0553.13B10 ±0,156M3-4,511,5-725 on request
K0553.14B13 ±0,156M3-4,511,5-660 on request
K0553.15B16 ±0,156M4-4,511,5-795 on request
K0553.16B20 ±0,158M4-613-9140 on request
K0553.17B25 ±0,158M4-714-9200 on request
K0553.18B32 ±0,2010M5-715,5-10350 on request
K0553.19B40 ±0,210M6-818-13670 on request
K0553.20B47 ±0,212M6-9,220,5-13750 on request
K0553.21B50 ±0,215M8-1022-131000 on request
K0553.23C10 ±0,15--M34,511,57-25 on request
K0553.24C13 ±0,15--M54,512,58-60 on request
K0553.25C16 ±0,15--M64,512,58-95 on request
K0553.26C20 ±0,15--M661610-140 on request
K0553.27C25 ±0,15--M671710-200 on request
K0553.28C32 ±0,20--M671710-350 on request
K0553.29C40 ±0,2--M882012-670 on request
K0553.30C47 ±0,2--M89,222,213-790 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33