Product groups
Wedge clamp with socket head screw, Form B
K1167_B

Wedge clamp with socket head screw, Form B

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Jaw plate hardened (33–39 HRC) and black oxidised.Note:Due to the functioning principle, wedge clamps are suitable for clamping in series.
The wedges generate higher clamping forces.
Wedge clamps with pull-down effect.
Drawing reference:
Dimension L refers to ≤ A.
Dimension H refers to ≥ A.

1) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1167_B Wedge clamp with socket head screw, Form B 287 kB

Drawings

Wedge clamp with socket head screw, Form B

Item selection/filter

Order No.FormA
min.
A
max.
BDHLSWClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1167.21205B121412M5X1613,49,6435,4 on request
K1167.21506B151714,8M6X1815,810,254,59,1 on request
K1167.21808B18,521,518,4M8X2521,214,96922 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33