Product groups
Wedge clamps double wedge, jaw faces serrated
K0042

Wedge clamps double wedge, jaw faces serrated

go back

Item description/product images

DescriptionMaterial:Body and jaw segments tool steel.Version:Body hardened.
Jaw segments hardened (49-51 HRC) and black oxidised.
Wedge faces ground.
Note:The compact design makes these double wedge clamps ideal for horizontal and vertical series clamping. The hardened and ground wedge faces can exert high clamping forces.
These wedge clamps can be mounted in grid holes or T-slots. Tightening the DIN 912 socket screw pulls the wedges together and the jaws out pressing the workpieces against the fixtures fixed stops.
The double wedges create a positive down force.

Spread width:
K0042.12 = ±1.0 mm
K0042.16 = ±1.5 mm
Drawing reference:
D) DIN 912 cap screw

1) Wedge clamps
2) Workpiece
3) Fixed stop
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0042 Wedge clamps double wedge jaw faces serrated 264 kB

Drawings

Wedge clamps double wedge, jaw faces serrated

Item selection/filter

Order No.A
min.
A
max.
B

B1CDEVersion 2GClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0042.124249413036M12X605for tapped holeM124085 on request
K0042.12144249413036M12X505for t-slot144085 on request
K0042.165767564250M16X805for tapped holeM1660210 on request
K0042.16185767564250M16X705for t-slot1860210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33