Product groups
Wedge clampsjaw face smooth or serrated
K0039

Wedge clamps jaw face smooth or serrated

go back

Item description/product images

DescriptionMaterial:Wedge and jaw segments carbon steel.Version:Wedge and jaw segments hardened, black.Note:The functioning principle make the wedge clamps ideal for series clamping. The wedge form can exert high clamping forces.
These wedge clamps can be mounted in grid holes or T-slots. Tightening the socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.

Spread width:
M8 = ±0.5 mm
M10 = ±1.0 mm
M12 = ±1.0 mm
M16 = ±1.5 mm
Drawing reference:
D) DIN 6912 cap screw

1) Jaw face smooth
2) Jaw face serrated
3) Wedge clamps
4) Workpiece
5) Fixed stop
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0039 Wedge clampsjaw face smooth or serrated 197 kB

Drawings

Wedge clampsjaw face smooth or serrated

Item selection/filter

Order No.Version 1Version 2A
min.
A
max.
BCDEClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0039.1108smoothdouble sided30,533,52415M8X2521525 on request
K0039.1110smoothdouble sided32372819M10X253,52049 on request
K0039.1112smoothdouble sided4449,53022M12X403,53085 on request
K0039.1116smoothdouble sided55624029M16X60450210 on request
K0039.2108serrateddouble sided30,533,52415M8X2521525 on request
K0039.2110serrateddouble sided32372819M10X253,52049 on request
K0039.2112serrateddouble sided4449,53022M12X403,53085 on request
K0039.2116serrateddouble sided55624029M16X60450210 on request
K0039.1208smoothdouble sided30,533,53015M8X2521525 on request
K0039.1210smoothdouble sided32373819M10X253,52049 on request
K0039.1212smoothdouble sided4449,54822M12X403,53085 on request
K0039.1216smoothdouble sided55624829M16X60450210 on request
K0039.2208serrateddouble sided30,533,53015M8X2521525 on request
K0039.2210serrateddouble sided32373819M10X253,52049 on request
K0039.2212serrateddouble sided4449,54822M12X403,53085 on request
K0039.2216serrateddouble sided55624829M16X60450210 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33