- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Clamping element steel or brass.Version:Steel hardened.Note:Also known as pitbull clamps. Extremely space-saving design. No protruding edges due to lateral clamping. Positive down force.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | Main material | D | B | B1 | H | H1 | L | Clamping travel | Clamping force kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0030.110 | with knife edge | steel | M2,5X8 | 9,5 | 3,8 | 6 | 3,6 | 9,5 | 0,15 | 2,8 | 1,8 |  | | on request | | K0030.113 | with knife edge | steel | M4X12 | 12,7 | 5,1 | 8 | 4,8 | 13 | 0,4 | 6,6 | 5,6 |  | | on request | | K0030.119 | with knife edge | steel | M6X16 | 19,05 | 7,6 | 11,5 | 7,2 | 19 | 0,6 | 16 | 22,5 |  | | on request | | K0030.210 | with blunt edge | steel | M2,5X8 | 9,5 | 3,8 | 6 | 3,6 | 9,5 | 0,15 | 2,8 | 1,8 |  | | on request | | K0030.213 | with blunt edge | steel | M4X12 | 12,7 | 5,1 | 8 | 4,8 | 13 | 0,4 | 6,6 | 5,6 |  | | on request | | K0030.219 | with blunt edge | steel | M6X16 | 19,05 | 7,6 | 11,5 | 7,2 | 19 | 0,6 | 16 | 22,5 |  | | on request | | K0030.310 | with blunt edge | brass | M2,5X8 | 9,5 | 3,8 | 6 | 3,6 | 9,5 | 0,15 | 0,9 | 0,56 |  | | on request | | K0030.313 | with blunt edge | brass | M4X12 | 12,7 | 5,1 | 8 | 4,8 | 13 | 0,4 | 1,8 | 2,8 |  | | on request | | K0030.319 | with blunt edge | brass | M6X16 | 19,05 | 7,6 | 11,5 | 7,2 | 19 | 0,6 | 4,2 | 5,6 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|