- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0022Fixture clamps machinable |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Cam screw alloyed steel. Clamping disc steel.Version:Cam screw and clamping disc black oxidised.Note:These fixture clamps have a round washer that can be machined to suit the contour of the workpiece being clamped. This allows positive clamping for round, contoured or fragile workpieces. The flat edge is the same distance from the screw centre as our hexagonal fixture clamps K0026 allowing an interchange between the two.
“A” = distance from workpiece to screw centre (cam screw). “D1 min.” = maximum depth of contour.On request:Replacement cam screws. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | D | D1 | D1 min. | H | L | SW | S1 (travel) | Clamping force kN | Accessories KIPP | CAD | Acc. | Price | Order |
---|
K0022.06 | 7,8 | M6 | 24,9 | 12,1 | 6,4 | 11,9 | 4 | 1,01 | 3,3 | K1969.0612 |  | | on request | | K0022.10 | 10,2 | M10 | 31,2 | 17,2 | 8,9 | 18 | 7 | 1,52 | 8,9 | K1969.1020 |  | | on request | | K0022.12 | 12,7 | M12 | 37,6 | 22,4 | 11,4 | 22,9 | 8 | 2,03 | 17,8 | K1969.1225 |  | | on request | | K0022.16 | 15 | M16 | 43,9 | 26,1 | 14 | 28,6 | 12 | 2,54 | 26,7 | K1969.1630 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|