Product groups
Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg
K2090

Steel telescopic slides for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility.
The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:-20 °C - +70 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2090 Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg 139 kB
 Assembly instructions K2090 157 kB

Drawings

Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg

Item selection/filter

Order No.AA1A2A3A4A5A6A7B

HTravel
S
LLoad capacity
per pair
(80,000 cycles) kg
AssemblyProduct typePackaging typeCADAcc.PriceOrder
K2090.020026--12816014--1927,1205,520022side mountingstandard1 piece = 1 pair on request
K2090.025026--16019232--1927,125525025side mountingstandard1 piece = 1 pair on request
K2090.030026--22425618--1927,130430028side mountingstandard1 piece = 1 pair on request
K2090.035026--25628836--1927,135335030side mountingstandard1 piece = 1 pair on request
K2090.040026192224320352221281601927,140240030side mountingstandard1 piece = 1 pair on request
K2090.04502622425638441681601921927,145245028side mountingstandard1 piece = 1 pair on request
K2090.050026256288416448261601921927,150150025side mountingstandard1 piece = 1 pair on request
K2090.055026256288480512122242561927,155055022side mountingstandard1 piece = 1 pair on request
K2090.060026288320512544302242561927,159960020side mountingstandard1 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33