Product groups
Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg
K2089

Steel telescopic slides for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

The load capacity is ca. 75% lower by horizontal mounting.

The head height of the fastening screws should not exceed 2.5 mm otherwise there is a risk of collision with other parts of the slide.
Temperature range:-20 °C - +70 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2089 Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg 129 kB
 Assembly instructions K2089 124 kB

Drawings

Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg

Item selection/filter

Order No.AA1A2A3B

HTravel
S
LAssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
K2089.02001432--9,527,14145,2200side mountingstandard131 piece = 1 pair on request
K2089.02503232--9,527,14182,5250side mountingstandard151 piece = 1 pair on request
K2089.03001832128-9,527,14219,8300side mountingstandard181 piece = 1 pair on request
K2089.035036321281609,527,14257,1350side mountingstandard201 piece = 1 pair on request
K2089.040022321601929,527,14294,4400side mountingstandard201 piece = 1 pair on request
K2089.045040321601929,527,14331,7450side mountingstandard201 piece = 1 pair on request
K2089.050026321922249,527,14369500side mountingstandard181 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33