Product groups
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
K0361_A

Precision indexing plungers, steel with plastic spherical knob...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.

Technical Information see assembly and installation instructions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0361_A Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin 145 kB
 Assembly and installation instructions for precision indexing plungers 278 kB

Drawings

Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin

Item selection/filter

Order No.FormDD1D2D3LL1L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
female thread grip ballCADAcc.PriceOrder
K0361.010A101619257925132,531101530M6 on request
K0361.012A12202332913313335101535M8 on request
K0361.016A16252840106,541,513342102050M10 on request
K0361.020A20303340114,541,513350103663M10 on request
K0361.025A253842501345113360102073M10 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33