Product groups
Indexing plungers, steel with draw hook
K0340

Indexing plungers, steel with draw hook

go back

Item description/product images

DescriptionMaterial:Steel grade 5.8.Version:Trivalent blue passivated.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0340 Indexing plungers, steel with draw hook 204 kB

Drawings

Indexing plungers, steel with draw hook

Item selection/filter

Order No.

ADD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0340.1104164M62,341,52032179,560,73101,6 on request
K0340.1905195M83542742241280,93,513,54,5 on request
K0340.120623,56M103,56533,5513014101,141610 on request
K0340.1308318M124,77331,8542819121,342213 on request
K0340.14103310M164,7102,550,577,544,525161,642342 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33