Product groups
Indexing plungers, steel or stainless steel with stainless steel pull ring and locknut
K0342_S

Indexing plungers, steel or stainless steel with stainless steel...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. The key ring is also suitable for automatic actuation of the indexing plunger by e.g. program-controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0342_S Indexing plungers, steel or stainless steel with stainless steel pull ring and locknut 200 kB

Drawings

Indexing plungers, steel or stainless steel with stainless steel pull ring and locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D4LL1L2L4Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0342.4004Ssteelhardened4M8x1154015613410131612  on request
K0342.4105Ssteelhardened5M10x1235217715513171,3512  on request
K0342.4206Ssteelhardened6M12x1,5235720817614191,8614  on request
K0342.4308Ssteelhardened8M16x1,52872261023819242,31535  on request
K0342.4410Ssteelhardened10M20x1,528782812251022302,81534 on request
K0342.04004Sstainless steelhardened4M8x1154015613410131612  on request
K0342.04105Sstainless steelhardened5M10x1235217715513171,3512  on request
K0342.04206Sstainless steelhardened6M12x1,5235720817614191,8614  on request
K0342.04308Sstainless steelhardened8M16x1,52872261023819242,31535  on request
K0342.04410Sstainless steelhardened10M20x1,528782812251022302,81534 on request
K0342.14004Sstainless steelnot hardened4M8x1154015613410131612  on request
K0342.14105Sstainless steelnot hardened5M10x1235217715513171,3512  on request
K0342.14206Sstainless steelnot hardened6M12x1,5235720817614191,8614  on request
K0342.14308Sstainless steelnot hardened8M16x1,52872261023819242,31535  on request
K0342.14410Sstainless steelnot hardened10M20x1,528782812251022302,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33