Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot
K0339_C

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Grub screw and indexing pin steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip black grey thermoplastic.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel version:
Threaded sleeve, bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0339_C Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot 239 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.3105Csteelhardened5M10x12147177155131,3512  on request
K0339.3206Csteelhardened6M12x1,52556208176141,8614  on request
K0339.3308Csteelhardened8M16x1,533742610238192,31535  on request
K0339.3410Csteelhardened10M20x1,5338028122510222,81534 on request
K0339.03105Cstainless steelhardened5M10x12147177155131,3512  on request
K0339.03206Cstainless steelhardened6M12x1,52556208176141,8614  on request
K0339.03308Cstainless steelhardened8M16x1,533742610238192,31535  on request
K0339.03410Cstainless steelhardened10M20x1,5338028122510222,81534 on request
K0339.13105Cstainless steelnot hardened5M10x12147177155131,3512  on request
K0339.13206Cstainless steelnot hardened6M12x1,52556208176141,8614  on request
K0339.13308Cstainless steelnot hardened8M16x1,533742610238192,31535  on request
K0339.13410Cstainless steelnot hardened10M20x1,5338028122510222,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33