Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
K1300_A

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version:
indexing pin hardened: grade 5.8

Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.

Mushroom knob black grey thermoplastic.

Version:Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. The rotation lock ensures that the position of the pin in relation to the sleeve cannot be changed. The point angle enables the pin to retract automatically through a lateral force from one side. Loosening the screw as far as the marking on the plunger enables the point angle to be rotated in 60° increments.Assembly:The screw can be loosened using a hex. key.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
1) marking ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1300_A Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer 347 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1300.12061Asteel6M12x1,52549,720817414814 on request
K1300.12060Asteel6M122549,720817414814 on request
K1300.13081Asteel8M16x1,533662610236192035 on request
K1300.13080Asteel8M1633662610236192035 on request
K1300.012061Astainless steel6M12x1,52549,720817414814 on request
K1300.012060Astainless steel6M122549,720817414814 on request
K1300.013081Astainless steel8M16x1,533662610236192035 on request
K1300.013080Astainless steel8M1633662610236192035 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33