Product groups
Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut
K0630_D

Indexing plungers, steel or stainless steel, with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0630_D Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut 138 kB

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.24105Dsteelhardened5M10x12149,5171015813171,3516  on request
K0630.24206Dsteelhardened6M12x1,52557,7201117914191,8618  on request
K0630.24308Dsteelhardened8M16x1,533762614231219242,31545  on request
K0630.204105Dstainless steelhardened5M10x12149,5171015813171,3516  on request
K0630.204206Dstainless steelhardened6M12x1,52557,7201117914191,8618  on request
K0630.204308Dstainless steelhardened8M16x1,533762614231219242,31545  on request
K0630.214105Dstainless steelnot hardened5M10x12149,5171015813171,3516  on request
K0630.214206Dstainless steelnot hardened6M12x1,52557,7201117914191,8618  on request
K0630.214308Dstainless steelnot hardened8M16x1,533762614231219242,31545  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33