Product groups
Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip, locking slot and locknut
K1502_DE

Actuating elements for indexing plungers with remote actuation,...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
Some examples of this are for length, height and position indexing in machine, furniture and special vehicle construction.

Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.

The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Form D should be used for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
As an alternative to the actuating element, the supplied screw nipple (Ø5 x 7 mm) can be used to integrate an individual actuating element into the system.

The Bowden cable is available in various lengths.
To ensure an exact fit in the application concerned, the Bowden cable can be shortened as required during installation.

Corrosion protection is achieved by selecting a suitable material and surface treatment. The wire cable or cable sheath can be easily replaced if required.
Material:Actuating element stainless steel.
Mushroom grip thermoplastic.
Version:Mushroom grip thermoplastic, dark grey.
Plastic cover thermoplastic, in black, grey, red or yellow.
Note for ordering:Indexing plungers with remote actuation and actuating element must be ordered separately.Note:When installing the Bowden cables, the following points should be noted:
The length of the free end of the cable can change due to the layout angle, bending radius and load factors. So, after laying the Bowden cable, the length of the counter-bearing (casing) must be adjusted using the adjusting screw supplied. The adjusting screw is also used to set the pretension in the Bowden cable system.
When laying the cable, particular care must be taken to ensure that the bending radius is not below the minimum value, which in this case is R = 65 mm. A radius which is too narrow can lead to increased wear and higher friction.
Also avoid letting the bending radius briefly go below the minimum value when installing, as this can cause damage to the casing. Also, the casing is designed only to support pressure forces. If pulled too sharply, the inner coil will be stretched and permanently damaged.
On request:Special versions.Accessory:Hex nuts K0700.
Mounting brackets K0638.
Spacer rings K0665.
Positioning bushes K1290.
Actuating elements K1502.12420.
Bowden cable K2116
Wire cables K2023.
Tension sleeves K2024.
End sleeves K2025.
Setscrews K2026.
Screw nipples K2027.
Supplied withActuating element with plastic cover.Drawing reference:
1) Indexing plunger
2) Bowden cable casing
3) Bowden cable
4) Adjusting screw
5) Actuating element
6) Screw nipple
7) Cover

Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1502_DE Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip, locking slot and locknut 320 kB

Drawings

Actuating elements for indexing plungers with remote actuation, with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.Colour
Cap
D
Internal
thread
D1

D2LL1L2L3Travel
S
SW1SW2CADAcc.PriceOrder
K1502.1442006black grey RAL 7021M6M20x1,5337628122562230 on request
K1502.14420106orange RAL 2004M6M20x1,5337628122562230 on request
K1502.14420206signal green RAL6032M6M20x1,5337628122562230 on request
K1502.14420306blue RAL5017M6M20x1,5337628122562230 on request
K1502.14420506light grey RAL 7035M6M20x1,5337628122562230 on request
K1502.14420606traffic red RAL 3020M6M20x1,5337628122562230 on request
K1502.14420706colza yellow RAL 1021M6M20x1,5337628122562230 on request
K1502.1442008black grey RAL 7021M6M20x1,5337628122582230 on request
K1502.14420108orange RAL 2004M6M20x1,5337628122582230 on request
K1502.14420208signal green RAL6032M6M20x1,5337628122582230 on request
K1502.14420308blue RAL5017M6M20x1,5337628122582230 on request
K1502.14420508light grey RAL 7035M6M20x1,5337628122582230 on request
K1502.14420608traffic red RAL 3020M6M20x1,5337628122582230 on request
K1502.14420708colza yellow RAL 1021M6M20x1,5337628122582230 on request
K1502.1442010black grey RAL 7021M6M20x1,53376281225102230 on request
K1502.14420110orange RAL 2004M6M20x1,53376281225102230 on request
K1502.14420210signal green RAL6032M6M20x1,53376281225102230 on request
K1502.14420310blue RAL5017M6M20x1,53376281225102230 on request
K1502.14420510light grey RAL 7035M6M20x1,53376281225102230 on request
K1502.14420610traffic red RAL 3020M6M20x1,53376281225102230 on request
K1502.14420710colza yellow RAL 1021M6M20x1,53376281225102230 on request
K1502.1442012black grey RAL 7021M6M20x1,53376281225122230 on request
K1502.14420112orange RAL 2004M6M20x1,53376281225122230 on request
K1502.14420212signal green RAL6032M6M20x1,53376281225122230 on request
K1502.14420312blue RAL5017M6M20x1,53376281225122230 on request
K1502.14420512light grey RAL 7035M6M20x1,53376281225122230 on request
K1502.14420612traffic red RAL 3020M6M20x1,53376281225122230 on request
K1502.14420712colza yellow RAL 1021M6M20x1,53376281225122230 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33