- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- K2047
Indexing plungers steel or stainless steel with plastic eyelet grip
- K1502
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
- K2042
Bowden cable distributor for indexing plungers with remote actuation
- K2116
Bowden cables for indexing plungers with remote actuation
- K2023
Wire cables with end piece
- K2024
Traction sleeves with inner tube
- K2025
End sleeves
- K2026
Setscrews
- K2027
Screw nipples locked with grub screw
- K1584
Indexing plungers, steel or stainless steel with plastic cam lever
- K2109
Indexing plunger, steel or stainless steel short version with plastic cam lever
- K1744
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
- K1495
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
- K1845
Magnetic base for WLAN antenna
- K1846
Extension cable for WLAN antenna
- K0338
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K1096
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock
- K1149
Indexing plungers, steel with plastic mushroom grip and locked mark
- K1213
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
- K0630
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
- K2000
Indexing plunger mini steel or stainless steel with plastic mushroom grip
- K2001
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
- K0631
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
- K1097
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
- K1698
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
- K0632
Indexing plungers, stainless steel with stainless steel mushroom grip
- K0735
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
- K0339
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K0747
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
- K0635
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
- K0346
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0347
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0636
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
- K1839
Positioning bushes, steel or stainless steel with status sensor
- K1840
Positioning bushes, steel or stainless steel for status sensor
- K1290
Positioning bushes for indexing plungers
- K0665
Spacer rings
- K2146
Fastening set steel or stainless steel for thin-walled parts
- K0736
Bushes tapered
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
- K0736
Bushes cylindrical
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
- K1300
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
- K1124
Indexing plungers, steel or stainless steel with plastic T-grip
- K0359
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
- K0360
Bushes tapered
- K0361
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
- K0362
Bushes cylindrical
- K1833
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1834
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1835
Bushing steel, tapered
- K1098
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
- K0748
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
- K0340
Indexing plungers, steel with draw hook
- K0341
Indexing plungers, steel or stainless steel with threaded pin
- K0342
Indexing plungers, steel or stainless steel with stainless steel pull ring
- K0343
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K0633
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin
- K0634
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
- K0344
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K1116
Indexing plungers, steel or stainless steel, pneumatic
- K0344
Screw-in washer
- K0345
Indexing plungers, steel or stainless steel without collar, with threaded pin
- K1582
Indexing and clamping grips, steel with plastic star grip
- K1583
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
- K0245
indexing plungers, steel with plastic five lobe grip
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0747_AIndexing plungers ECO, steel or stainless steel, with plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used to prevent changes to the locking position due to lateral forces. Another locking position can be set only after the plunger has been manually released. Material:Steel version:
Threaded sleeve 1.0715.
Indexing pin 1.4305.
Stainless steel version:
Threaded sleeve and indexing pin 1.4305.
Mushroom knob black grey thermoplastic RAL 7021. Version:Steel version: Indexing pin hardened. Threaded sleeve trivalent blue passivated. Indexing pin bright.
Stainless steel version: Indexing pin not hardened. Steel parts bright.Note:Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Pay attention to the max. tightening torque when assembling.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | L3 | Travel S | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0747.01903060 | A | steel | 3 | M6 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 6 | 0,8 | 4 | 10 | 2 |  | | on request | | K0747.01004060 | A | steel | 4 | M6 | 14 | 36 | 15 | 6 | 13 | 4 | 6 | 1 | 6 | 12 | 2 |  | | on request | | K0747.01004080 | A | steel | 4 | M8 | 14 | 36 | 15 | 6 | 13 | 4 | 8 | 1 | 6 | 12 | 7 |  | | on request | | K0747.01105080 | A | steel | 5 | M8 | 14 | 40 | 17 | 7 | 15 | 5 | 8 | 1,3 | 6 | 12 | 7 |  | | on request | | K0747.01105100 | A | steel | 5 | M10 | 18 | 42,5 | 17 | 7 | 15 | 5 | 10 | 1,3 | 6 | 12 | 15 |  | | on request | | K0747.01206100 | A | steel | 6 | M10 | 18 | 47,5 | 20 | 8 | 17 | 6 | 10 | 1,8 | 8 | 15 | 15 |  | | on request | | K0747.01206120 | A | steel | 6 | M12 | 25 | 51,7 | 20 | 8 | 17 | 6 | 12 | 1,8 | 8 | 15 | 20 |  | | on request | | K0747.01308120 | A | steel | 8 | M12 | 25 | 61,7 | 26 | 10 | 23 | 8 | 12 | 2,3 | 8 | 19 | 20 |  | | on request | | K0747.11903060 | A | stainless steel | 3 | M6 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 6 | 0,8 | 4 | 10 | 2 |  | | on request | | K0747.11004060 | A | stainless steel | 4 | M6 | 14 | 36 | 15 | 6 | 13 | 4 | 6 | 1 | 6 | 12 | 2 |  | | on request | | K0747.11004080 | A | stainless steel | 4 | M8 | 14 | 36 | 15 | 6 | 13 | 4 | 8 | 1 | 6 | 12 | 7 |  | | on request | | K0747.11105080 | A | stainless steel | 5 | M8 | 14 | 40 | 17 | 7 | 15 | 5 | 8 | 1,3 | 6 | 12 | 7 |  | | on request | | K0747.11105100 | A | stainless steel | 5 | M10 | 18 | 42,5 | 17 | 7 | 15 | 5 | 10 | 1,3 | 6 | 12 | 15 |  | | on request | | K0747.11206100 | A | stainless steel | 6 | M10 | 18 | 47,5 | 20 | 8 | 17 | 6 | 10 | 1,8 | 8 | 15 | 15 |  | | on request | | K0747.11206120 | A | stainless steel | 6 | M12 | 25 | 51,7 | 20 | 8 | 17 | 6 | 12 | 1,8 | 8 | 15 | 20 |  | | on request | | K0747.11308120 | A | stainless steel | 8 | M12 | 25 | 61,7 | 26 | 10 | 23 | 8 | 12 | 2,3 | 8 | 19 | 20 |  | | on request | | K0747.01903061 | A | steel | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 6 | 0,8 | 4 | 10 | 2 |  | | on request | | K0747.01004061 | A | steel | 4 | M6x0,75 | 14 | 36 | 15 | 6 | 13 | 4 | 6 | 1 | 6 | 12 | 2 |  | | on request | | K0747.01004081 | A | steel | 4 | M8x1 | 14 | 36 | 15 | 6 | 13 | 4 | 8 | 1 | 6 | 12 | 7 |  | | on request | | K0747.01105081 | A | steel | 5 | M8x1 | 14 | 40 | 17 | 7 | 15 | 5 | 8 | 1,3 | 6 | 12 | 7 |  | | on request | | K0747.01105101 | A | steel | 5 | M10x1 | 18 | 42,5 | 17 | 7 | 15 | 5 | 10 | 1,3 | 6 | 12 | 15 |  | | on request | | K0747.01206101 | A | steel | 6 | M10x1 | 18 | 47,5 | 20 | 8 | 17 | 6 | 10 | 1,8 | 8 | 15 | 15 |  | | on request | | K0747.01206121 | A | steel | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 12 | 1,8 | 8 | 15 | 20 |  | | on request | | K0747.01308121 | A | steel | 8 | M12x1,5 | 25 | 61,7 | 26 | 10 | 23 | 8 | 12 | 2,3 | 8 | 19 | 20 |  | | on request | | K0747.11903061 | A | stainless steel | 3 | M6x0,75 | 14 | 31,5 | 12 | 5 | 10 | 3,5 | 6 | 0,8 | 4 | 10 | 2 |  | | on request | | K0747.11004061 | A | stainless steel | 4 | M6x0,75 | 14 | 36 | 15 | 6 | 13 | 4 | 6 | 1 | 6 | 12 | 2 |  | | on request | | K0747.11004081 | A | stainless steel | 4 | M8x1 | 14 | 36 | 15 | 6 | 13 | 4 | 8 | 1 | 6 | 12 | 7 |  | | on request | | K0747.11105081 | A | stainless steel | 5 | M8x1 | 14 | 40 | 17 | 7 | 15 | 5 | 8 | 1,3 | 6 | 12 | 7 |  | | on request | | K0747.11105101 | A | stainless steel | 5 | M10x1 | 18 | 42,5 | 17 | 7 | 15 | 5 | 10 | 1,3 | 6 | 12 | 15 |  | | on request | | K0747.11206101 | A | stainless steel | 6 | M10x1 | 18 | 47,5 | 20 | 8 | 17 | 6 | 10 | 1,8 | 8 | 15 | 15 |  | | on request | | K0747.11206121 | A | stainless steel | 6 | M12x1,5 | 25 | 51,7 | 20 | 8 | 17 | 6 | 12 | 1,8 | 8 | 15 | 20 |  | | on request | | K0747.11308121 | A | stainless steel | 8 | M12x1,5 | 25 | 61,7 | 26 | 10 | 23 | 8 | 12 | 2,3 | 8 | 19 | 20 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|