Product groups
Clamping pin, stainless steel, for quarter-turn latch
K2257

Clamping pin, stainless steel, for quarter-turn latch

go back

Item description/product images

Back to group overview
DescriptionMaterial:Stainless steelVersion:Hardened.Note:Mounting option 1 with Form A clamping pin for plate thickness 6 mm and with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm and with Form B clamping pin for plate thickness >9 to 20 mm.

Colour may differ from the photo due to hardening.
Type of operation:Screw the clamping pin into the thread and tighten. See assembly drawing.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2257 Clamping pin, stainless steel, for quarter-turn latch 312 kB

Drawings (total overview)

Clamping pin, stainless steel, for quarter-turn latch

Item selection/filter

Order No.FormLD

D1HMTT1T2SWShearing force
kN
CADAcc.PriceOrder
K2257.06041A5,86-13M466-20651,1 on request
K2257.08051A5,88-14M566-20671,8 on request
K2257.06051B7,86916M599-20851,8 on request
K2257.06061B7,86916M699-20852,5 on request
K2257.08061B7,881217M699-20872,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33