|
DescriptionMaterial:Housing, steel plate. Wheel tyre, high quality elastic solid rubber. Wheel rim, high quality unbreakable polyamide.Version:Housing, press-formed. Swivel housing, double-row ball bearings in a swivel head. Ball bearing wheel axle bearings.Note:Wheel axle bolted.Application:Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.Temperature range:-25 °C to +80 °C. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|