Product groups
Swivel and fixed castors stainless steel, for sterile areas
K1790

Swivel and fixed castors stainless steel, for sterile areas

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Housing stainless steel 1.4301.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.

Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.Temperature range:-20 °C - +70 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1790 Swivel and fixed castors stainless steel, for sterile areas 369 kB

Drawings (total overview)

Swivel and fixed castors stainless steel, for sterile areas
Swivel and fixed castors stainless steel, for sterile areas

Fixed castors, stainless steel, for sterile areas

More information

Drawings

Fixed castors, stainless steel, for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1790.211000351Fixed castorplain bearing3560558510091251008076200 on request
K1790.211250401Fixed castorplain bearing4060558512591501008076250 on request
K1790.211600451Fixed castorplain bearing45807511016011195140105-400 on request
K1790.212000501Fixed castorplain bearing50807511020011235140105-400 on request

Swivel castors, stainless steel, for sterile areas

More information

Drawings

Swivel castors, stainless steel, for sterile areas
Swivel castors, stainless steel, for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1790.21100035Swivel castorplain bearing30356055851009125100807680200 on request
K1790.21125040Swivel castorplain bearing404060558512591501008076102,5250 on request
K1790.21160045Swivel castorplain bearing6045807511016011195140105-140400 on request
K1790.21200050Swivel castorplain bearing6550807511020011235140105-165400 on request

Swivel castors with stop fix, stainless steel, for sterile areas

More information

Drawings

Swivel castors with stop fix, stainless steel, for sterile areas
Swivel castors with stop fix, stainless steel, for sterile areas

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1790.211000352Swivel castorplain bearing30356055851009125100807680200 on request
K1790.211250402Swivel castorplain bearing404060558512591501008076102,5250 on request
K1790.211600452Swivel castorplain bearing6045807511016011195140105-140400 on request
K1790.212000502Swivel castorplain bearing6550807511020011235140105-165400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33