Product groups
Ring bolts, stainless steel, revolving high-strength
K2100

Ring bolts, stainless steel, revolving high-strength

go back

Item description/product images

DescriptionMaterial:Ring stainless steel 1.4462.
Screw stainless steel 1.4462.
Version:Ring is forged and high-strength tempered.
100% electromagnetic crack testing per EN 1677-1, 4x safety factor.
Note:In contrast to DIN 580 ring bolts, the ring is pivot mounted, therefore the direction of force is adjustable and unintended under or over tightening is precluded.

- 4x safety factor
- Ring body 360° rotatable with tightened screw

The nominal load capacity is visibly indicated on the ring bolt. This applies to the most unfavourable load rating (see table). The test load is 2.5 times the maximum permissible load. The specified WLL should not be exceeded.
With captive but removable hex socket screw bolt. The ring bolts are DGUV-approved.

The ring bolts contain a digital RFID chip with an embedded certificate for serial traceability.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2100 Ring bolts, stainless steel, revolving high-strength 256 kB

Drawings

Ring bolts, stainless steel, revolving high-strength

Item selection/filter

Overview of items (compressed)
Order No.D

D1D2D3D4HH1LSS1SWPermissible
load
kg
CADAcc.PriceOrder
K2100.1218M12305233445651810118500 on request
K2100.1624M1635613551655241413101000 on request
K2100.2030M2040704460757301615122000 on request
K2100.2436M24498452729010361918142500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33