- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Wheels and rollers
- Ball transfer units
- Ring bolts and hoist rings
- K2044
Hoist screws VDI 3366
- K2045
Hoist pins VDI 3366
- K0767
Ring bolts DIN 580
- K1333
Ring bolts similar to DIN 580
- K0768
Ring nuts DIN 582
- K1334
Ring nuts similar to DIN 582
- K0769
Ring bolts rotatable high-strength grade 10
- K2100
Ring bolts, stainless steel, revolving high-strength
- K0770
Ring bolts swivel, 360° rotatable, grade 8
- K1735
Hoist rings, steel, 360° rotation grade 10
- K0773
Weld-on D-rings
- K1059
D-Shackles
- K1058
Bow shackles
- K2178
Hoist rings
- K1920
Lifting pins self-locking
- K1919
Lifting pins self-locking, stainless steel
- K1922
Receiver bushes for ball lifting pins, stainless steel
- K1921
Locating bushes for ball lifting pins stainless steel, flat
- K2154
Threaded hoist pin, self-locking, steel
- K2155
Threaded hoist pin, self-locking, stainless steel
- K2156
Threaded hoist pin, self-locking, steel with rotating shackle
- K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel. Version:drop forged.Note:For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle). The CE mark is impressed into the ring bolt. F2 permissible load under max. 45° per ring bolt.On request:Certificate of conformity. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Surface finish body | Steel code | D1 | D2 | D3 | D4 | E | H | K | M | F1 max. kN | F2 max. kN | CAD | Acc. | Price | Order |
---|
K0768.08 | steel | bright | 1.1141 | M8 | 20 | 36 | 20 | 8,5 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0768.10 | steel | bright | 1.1141 | M10 | 25 | 45 | 25 | 10 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0768.12 | steel | bright | 1.1141 | M12 | 30 | 54 | 30 | 11 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0768.16 | steel | bright | 1.1141 | M16 | 35 | 63 | 35 | 13 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0768.20 | steel | bright | 1.1141 | M20 | 40 | 72 | 40 | 16 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0768.24 | steel | bright | 1.1141 | M24 | 50 | 90 | 50 | 20 | 90 | 20 | 24 | 18 | 12,7 | | | on request | | K0768.008 | steel | galvanised | 1.1141 | M8 | 20 | 36 | 20 | 8,5 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0768.010 | steel | galvanised | 1.1141 | M10 | 25 | 45 | 25 | 10 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0768.012 | steel | galvanised | 1.1141 | M12 | 30 | 54 | 30 | 11 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0768.016 | steel | galvanised | 1.1141 | M16 | 35 | 63 | 35 | 13 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0768.020 | steel | galvanised | 1.1141 | M20 | 40 | 72 | 40 | 16 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0768.024 | steel | galvanised | 1.1141 | M24 | 50 | 90 | 50 | 20 | 90 | 20 | 24 | 18 | 12,7 | | | on request | | K0768.108 | stainless steel | - | 1.4301 | M8 | 20 | 36 | 20 | 8,5 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0768.110 | stainless steel | - | 1.4301 | M10 | 25 | 45 | 25 | 10 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0768.112 | stainless steel | - | 1.4301 | M12 | 30 | 54 | 30 | 11 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0768.116 | stainless steel | - | 1.4301 | M16 | 35 | 63 | 35 | 13 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0768.120 | stainless steel | - | 1.4301 | M20 | 40 | 72 | 40 | 16 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0768.124 | stainless steel | - | 1.4301 | M24 | 50 | 90 | 50 | 20 | 90 | 20 | 24 | 18 | 12,7 | | | on request | | K0768.208 | stainless steel | - | 1.4401 | M8 | 20 | 36 | 20 | 8,5 | 36 | 8 | 10 | 1,4 | 0,95 | | | on request | | K0768.210 | stainless steel | - | 1.4401 | M10 | 25 | 45 | 25 | 10 | 45 | 10 | 12 | 2,3 | 1,7 | | | on request | | K0768.212 | stainless steel | - | 1.4401 | M12 | 30 | 54 | 30 | 11 | 53 | 12 | 14 | 3,4 | 2,4 | | | on request | | K0768.216 | stainless steel | - | 1.4401 | M16 | 35 | 63 | 35 | 13 | 62 | 14 | 16 | 7 | 5 | | | on request | | K0768.220 | stainless steel | - | 1.4401 | M20 | 40 | 72 | 40 | 16 | 71 | 16 | 19 | 12 | 8,3 | | | on request | | K0768.224 | stainless steel | - | 1.4401 | M24 | 50 | 90 | 50 | 20 | 90 | 20 | 24 | 18 | 12,7 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|