Product groups

Item description/product images

DescriptionMaterial:Eye 1.6541 steel.
Welding block, S355JR steel.
Version:D-ring forged, high tensile tempered, red plastic coated.
Welding block forged, high tensile tempered, bright.
Note:Weld-on D-rings enable quick installation.

They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.

The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.

Welding must be carried out by a proficient welder certified to EN 287-1.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0773 Weld-on D-rings 221 kB

Drawings

Weld-on D-rings

Item selection/filter

Order No.Version

BB1HH1LL1SWeld seamPermissible
load
kg
CADAcc.PriceOrder
K0773.1000without spring strip40383240733813HV 5 + a31120 on request
K0773.2000without spring strip41383245814013HV 5 + a32000 on request
K0773.3000without spring strip45433845874217HV 8 + a33150 on request
K0773.5000without spring strip555048571086022HV 12 + a45300 on request
K0773.1001with spring strip40383240733813HV 5 + a31120 on request
K0773.2001with spring strip41383245814013HV 5 + a32000 on request
K0773.3001with spring strip45433845874217HV 8 + a33150 on request
K0773.5001with spring strip555048571086022HV 12 + a45300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33