Product groups
Magnets deep pot NdFeB, Form A
K1395_A

Magnets deep pot NdFeB, Form A

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core NdFeB (neodymium).
Version:Housing smooth.Note:Smooth design, shielded system.
Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs.

Diameter “D” ground to tolerance h6.

The Form A magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1395_A Magnets deep pot NdFeB, Form A 154 kB

Drawings

Magnets deep pot NdFeB, Form A

Item selection/filter

Order No.FormD

HH1Magnetic
force N
Distance
to iron wall
mm
CADAcc.PriceOrder
K1395.106A62010101,5 on request
K1395.108A82010251,5 on request
K1395.110A10208452 on request
K1395.113A13206702,5 on request
K1395.116A162021503 on request
K1395.120A202552804 on request
K1395.125A253574505 on request
K1395.132A32404,57006 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33