- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- K1404
Magnets raw NdFeB, disc form
- K1405
Magnets raw with hole NdFeB, disc form
- K1406
Magnets raw NdFeB, block form
- K1407
Magnets raw AlNiCo, bar type
- K0545
Magnets deep pot AlNiCo with fitting tolerance
- K0546
Magnets deep pot AlNiCo without fitting tolerance
- K0547
Magnets deep pot with pin AlNiCo
- K0548
Magnets shallow pot hard ferrite
- K0549
Magnets shallow pot with thread hard ferrite
- K1400
Magnets shallow pot with internal thread hard ferrite with stainless-steel housing
- K0550
Magnets shallow pot SmCo
- K0551
Magnets deep pot SmCo
- K1395
Magnets deep pot NdFeB
- K1403
Magnets deep pot with machinable magnetic face NdFeB
- K0552
Magnets deep pot with internal thread NdFeB
- K0553
Magnets shallow pot NdFeB
- K1402
Magnets shallow pot with hook NdFeB
- K0554
Magnets shallow pot with counterbore hard ferrite
- K1399
Magnets shallow pot with counterbore SmCo with stainless-steel housing
- K0555
Magnets shallow pot with countersink hard ferrite
- K1408
Magnets shallow pot with countersink hard ferrite with stainless-steel housing
- K1401
Magnets shallow pot with countersink SmCo
- K1393
Magnets shallow pot with countersink NdFeB
- K0556
Magnets shallow pot with internal thread NdFeB
- K1394
Magnets shallow pot with internal thread hard ferrite
- K0557
Magnets deep pot
- K0558
Magnets shallow pot
- K0559
Magnets button
- K0560
Magnets strong
- K0561
Protective rubber caps for shallow pot magnets
- K0562
Magnets shallow pot with internal thread NdFeB, with rubber protective jacket
- K1396
Magnets with internal thread NdFeB, rectangular, with rubber protective jacket
- K0563
Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket
- K0564
Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket
- K1397
Magnets deep pot with threaded pin NdFeB, rubber magnetic face
- K0565
Magnets shallow pot with through hole NdFeB, with rubber protective jacket
- K1398
Retaining magnets hard ferrite
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0561Protective rubber caps for shallow pot magnets |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Synthetic rubber.Version:Black.Note:To protect sensitive surfaces. The protective rubber cap slips over the magnetic face of shallow pot magnets. The shear force required to move the magnet is doubled and achieves almost the original holding force of the magnet. The protective rubber caps fit all shallow pot magnets with diameter 50, 63 and 80 mm.Temperature range:max. 60°C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|