Product groups
Crank handles revolving grip, square socket
K0996_IV

Crank handles revolving grip, square socket

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0996_IV Crank handles revolving grip, square socket 220 kB

Drawings

Crank handles revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0996.4110square socketwithout transverse hole802416-71,149,12213,4-10010 on request
K0996.4212square socketwithout transverse hole1002820-87,461,42616-12412 on request
K0996.4314square socketwithout transverse hole1253025-110,582,52815,8-15314 on request
K0996.4417square socketwithout transverse hole1603425-114,582,53219,6-19017 on request
K0996.41106square socketrevolving802416M671,149,12213,47,510010 on request
K0996.42126square socketrevolving1002820M687,461,426167,512412 on request
K0996.43146square socketrevolving1253026M6111832815,87,515314 on request
K0996.44176square socketrevolving1603426M6115833219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33