Product groups

Item description/product images

DescriptionMaterial:Housing polyamide 6.
Hollow shaft steel.
Screen plastic.
Grub screw steel.
Version:Impact-resistant housing.
Hollow shaft black oxidised.
Grub screw black.
Dial black, digits white.
Note:Position indicators allow direct reading of input measurement values at a glance.
In addition the value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear.
The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is positioned in a hole on the side.

** At the 1st asterisk give assembly position and at the 2nd asterisk give the count direction (see sample order “assembly position, count direction”).
Technical data:– Counter consisting of 5 10-position dials + fine scale
– Height of figures about 7 mm
– Hollow shaft Ø 20 H7 mm
– Temperature resistant to 80 °C
– Oil and solvent resistant
– Dust-proof
On request:– Counter cover made of mineral glass
– Axial sealing (dust-proof)
– Waterproof
– Vibration protection
Accessory:– Reducing bushes K0412
– Insert plate K0413
– Mounting plates K0414
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0410 Position indicators 286 kB

Drawings

Position indicators

Item selection/filter

Order No.Main
colour
BDHLPitchAssembly
position
Count directionIndicator
after one
rotation
Decimal
point in
position
max.
rpm
CADAcc.PriceOrder
K0410.01002111orange RAL 200438,52067,548111000,102500  on request
K0410.01002121orange RAL 200438,52067,548112000,102500  on request
K0410.01002211orange RAL 200438,52067,548121000,102500  on request
K0410.01002221orange RAL 200438,52067,548122000,102500  on request
K0410.01002311orange RAL 200438,52067,548131000,102500  on request
K0410.01002321orange RAL 200438,52067,548132000,102500  on request
K0410.01002411orange RAL 200438,52067,548141000,102500  on request
K0410.01002421orange RAL 200438,52067,548142000,102500  on request
K0410.01001111orange RAL 200438,52067,5481110001,01500  on request
K0410.01001121orange RAL 200438,52067,5481120001,01500  on request
K0410.01001211orange RAL 200438,52067,5481210001,01500  on request
K0410.01001221orange RAL 200438,52067,5481220001,01500  on request
K0410.01001311orange RAL 200438,52067,5481310001,01500  on request
K0410.01001321orange RAL 200438,52067,5481320001,01500  on request
K0410.01001411orange RAL 200438,52067,5481410001,01500  on request
K0410.01001421orange RAL 200438,52067,5481420001,01500  on request
K0410.01501111orange RAL 200438,52067,5481,5110001,51500  on request
K0410.01501121orange RAL 200438,52067,5481,5120001,51500  on request
K0410.01501211orange RAL 200438,52067,5481,5210001,51500  on request
K0410.01501221orange RAL 200438,52067,5481,5220001,51500  on request
K0410.01501311orange RAL 200438,52067,5481,5310001,51500  on request
K0410.01501321orange RAL 200438,52067,5481,5320001,51500  on request
K0410.01501411orange RAL 200438,52067,5481,5410001,51500  on request
K0410.01501421orange RAL 200438,52067,5481,5420001,51500  on request
K0410.02001111orange RAL 200438,52067,5482110002,01500  on request
K0410.02001121orange RAL 200438,52067,5482120002,01500  on request
K0410.02001211orange RAL 200438,52067,5482210002,01500  on request
K0410.02001221orange RAL 200438,52067,5482220002,01500  on request
K0410.02001311orange RAL 200438,52067,5482310002,01500  on request
K0410.02001321orange RAL 200438,52067,5482320002,01500  on request
K0410.02001411orange RAL 200438,52067,5482410002,01500  on request
K0410.02001421orange RAL 200438,52067,5482420002,01500  on request
K0410.02501111orange RAL 200438,52067,5482,5110002,51500  on request
K0410.02501121orange RAL 200438,52067,5482,5120002,51500  on request
K0410.02501211orange RAL 200438,52067,5482,5210002,51500  on request
K0410.02501221orange RAL 200438,52067,5482,5220002,51500  on request
K0410.02501311orange RAL 200438,52067,5482,5310002,51500  on request
K0410.02501321orange RAL 200438,52067,5482,5320002,51500  on request
K0410.02501411orange RAL 200438,52067,5482,5410002,51500  on request
K0410.02501421orange RAL 200438,52067,5482,5420002,51500  on request
K0410.03001111orange RAL 200438,52067,5483110003,01500  on request
K0410.03001121orange RAL 200438,52067,5483120003,01500  on request
K0410.03001211orange RAL 200438,52067,5483210003,01500  on request
K0410.03001221orange RAL 200438,52067,5483220003,01500  on request
K0410.03001311orange RAL 200438,52067,5483310003,01500  on request
K0410.03001321orange RAL 200438,52067,5483320003,01500  on request
K0410.03001411orange RAL 200438,52067,5483410003,01500  on request
K0410.03001421orange RAL 200438,52067,5483420003,01500  on request
K0410.04001111orange RAL 200438,52067,5484110004,01375  on request
K0410.04001121orange RAL 200438,52067,5484120004,01375  on request
K0410.04001211orange RAL 200438,52067,5484210004,01375  on request
K0410.04001221orange RAL 200438,52067,5484220004,01375  on request
K0410.04001311orange RAL 200438,52067,5484310004,01375  on request
K0410.04001321orange RAL 200438,52067,5484320004,01375  on request
K0410.04001411orange RAL 200438,52067,5484410004,01375  on request
K0410.04001421orange RAL 200438,52067,5484420004,01375  on request
K0410.05001111orange RAL 200438,52067,5485110005,01300  on request
K0410.05001121orange RAL 200438,52067,5485120005,01300  on request
K0410.05001211orange RAL 200438,52067,5485210005,01300  on request
K0410.05001221orange RAL 200438,52067,5485220005,01300  on request
K0410.05001311orange RAL 200438,52067,5485310005,01300  on request
K0410.05001321orange RAL 200438,52067,5485320005,01300  on request
K0410.05001411orange RAL 200438,52067,5485410005,01300  on request
K0410.05001421orange RAL 200438,52067,5485420005,01300  on request
K0410.06001111orange RAL 200438,52067,5486110006,01250  on request
K0410.06001121orange RAL 200438,52067,5486120006,01250  on request
K0410.06001211orange RAL 200438,52067,5486210006,01250  on request
K0410.06001221orange RAL 200438,52067,5486220006,01250  on request
K0410.06001311orange RAL 200438,52067,5486310006,01250  on request
K0410.06001321orange RAL 200438,52067,5486320006,01250  on request
K0410.06001411orange RAL 200438,52067,5486410006,01250  on request
K0410.06001421orange RAL 200438,52067,5486420006,01250  on request
K0410.10001111orange RAL 200438,52067,54810110010,01150  on request
K0410.10001121orange RAL 200438,52067,54810120010,01150  on request
K0410.10001211orange RAL 200438,52067,54810210010,01150  on request
K0410.10001221orange RAL 200438,52067,54810220010,01150  on request
K0410.10001311orange RAL 200438,52067,54810310010,01150  on request
K0410.10001321orange RAL 200438,52067,54810320010,01150  on request
K0410.10001411orange RAL 200438,52067,54810410010,01150  on request
K0410.10001421orange RAL 200438,52067,54810420010,01150  on request
K0410.01002112black38,52067,548111000,102500  on request
K0410.01002122black38,52067,548112000,102500  on request
K0410.01002212black38,52067,548121000,102500  on request
K0410.01002222black38,52067,548122000,102500  on request
K0410.01002312black38,52067,548131000,102500  on request
K0410.01002322black38,52067,548132000,102500  on request
K0410.01002412black38,52067,548141000,102500  on request
K0410.01002422black38,52067,548142000,102500  on request
K0410.01001112black38,52067,5481110001,01500  on request
K0410.01001122black38,52067,5481120001,01500  on request
K0410.01001212black38,52067,5481210001,01500  on request
K0410.01001222black38,52067,5481220001,01500  on request
K0410.01001312black38,52067,5481310001,01500  on request
K0410.01001322black38,52067,5481320001,01500  on request
K0410.01001412black38,52067,5481410001,01500  on request
K0410.01001422black38,52067,5481420001,01500  on request
K0410.01501112black38,52067,5481,5110001,51500  on request
K0410.01501122black38,52067,5481,5120001,51500  on request
K0410.01501212black38,52067,5481,5210001,51500  on request
K0410.01501222black38,52067,5481,5220001,51500  on request
K0410.01501312black38,52067,5481,5310001,51500  on request
K0410.01501322black38,52067,5481,5320001,51500  on request
K0410.01501412black38,52067,5481,5410001,51500  on request
K0410.01501422black38,52067,5481,5420001,51500  on request
K0410.02001112black38,52067,5482110002,01500  on request
K0410.02001122black38,52067,5482120002,01500  on request
K0410.02001212black38,52067,5482210002,01500  on request
K0410.02001222black38,52067,5482220002,01500  on request
K0410.02001312black38,52067,5482310002,01500  on request
K0410.02001322black38,52067,5482320002,01500  on request
K0410.02001412black38,52067,5482410002,01500  on request
K0410.02001422black38,52067,5482420002,01500  on request
K0410.02501112black38,52067,5482,5110002,51500  on request
K0410.02501122black38,52067,5482,5120002,51500  on request
K0410.02501212black38,52067,5482,5210002,51500  on request
K0410.02501222black38,52067,5482,5220002,51500  on request
K0410.02501312black38,52067,5482,5310002,51500  on request
K0410.02501322black38,52067,5482,5320002,51500  on request
K0410.02501412black38,52067,5482,5410002,51500  on request
K0410.02501422black38,52067,5482,5420002,51500  on request
K0410.03001112black38,52067,5483110003,01500  on request
K0410.03001122black38,52067,5483120003,01500  on request
K0410.03001212black38,52067,5483210003,01500  on request
K0410.03001222black38,52067,5483220003,01500  on request
K0410.03001312black38,52067,5483310003,01500  on request
K0410.03001322black38,52067,5483320003,01500  on request
K0410.03001412black38,52067,5483410003,01500  on request
K0410.03001422black38,52067,5483420003,01500  on request
K0410.04001112black38,52067,5484110004,01375  on request
K0410.04001122black38,52067,5484120004,01375  on request
K0410.04001212black38,52067,5484210004,01375  on request
K0410.04001222black38,52067,5484220004,01375  on request
K0410.04001312black38,52067,5484310004,01375  on request
K0410.04001322black38,52067,5484320004,01375  on request
K0410.04001412black38,52067,5484410004,01375  on request
K0410.04001422black38,52067,5484420004,01375  on request
K0410.05001112black38,52067,5485110005,01300  on request
K0410.05001122black38,52067,5485120005,01300  on request
K0410.05001212black38,52067,5485210005,01300  on request
K0410.05001222black38,52067,5485220005,01300  on request
K0410.05001312black38,52067,5485310005,01300  on request
K0410.05001322black38,52067,5485320005,01300  on request
K0410.05001412black38,52067,5485410005,01300  on request
K0410.05001422black38,52067,5485420005,01300  on request
K0410.06001112black38,52067,5486110006,01250  on request
K0410.06001122black38,52067,5486120006,01250  on request
K0410.06001212black38,52067,5486210006,01250  on request
K0410.06001222black38,52067,5486220006,01250  on request
K0410.06001312black38,52067,5486310006,01250  on request
K0410.06001322black38,52067,5486320006,01250  on request
K0410.06001412black38,52067,5486410006,01250  on request
K0410.06001422black38,52067,5486420006,01250  on request
K0410.10001112black38,52067,54810110010,01150  on request
K0410.10001122black38,52067,54810120010,01150  on request
K0410.10001212black38,52067,54810210010,01150  on request
K0410.10001222black38,52067,54810220010,01150  on request
K0410.10001312black38,52067,54810310010,01150  on request
K0410.10001322black38,52067,54810320010,01150  on request
K0410.10001412black38,52067,54810410010,01150  on request
K0410.10001422black38,52067,54810420010,01150  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33