Product groups

Item description/product images

DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer.
The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance.
Material:

Handle PA 6.6 fibreglass reinforced plastic
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin stainless steel 1.4305.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered.
This washer can be mounted between the thrust washer and the contact face.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2122_IG_Datasheet_32180_Cam_levers_plastic_with_internal_thread_plastic_thrust_washer--en 183 kB

Drawings

Cam levers, plastic with internal thread, plastic thrust washer

Item selection/filter

Order No.KIPP old article numberComponent
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K2122.1521105K0646.1521105steelblackM516922161423,271,579,61,152,5125 on request
K2122.1521106K0646.1521106steelblackM616922161423,271,579,61,152,5125 on request
K2122.2521108K0646.2521108steelblackM825113324,216,327,91001101,55170 on request
K2122.1531105K0646.1531105stainless steelblackM516922161423,271,579,61,152,5125 on request
K2122.1531106K0646.1531106stainless steelblackM616922161423,271,579,61,152,5125 on request
K2122.2531108K0646.2531108stainless steelblackM825113324,216,327,91001101,55170 on request
K2122.15218405K0646.15218405steeltraffic red RAL 3020M516922161423,271,579,61,152,5125 on request
K2122.15218406K0646.15218406steeltraffic red RAL 3020M616922161423,271,579,61,152,5125 on request
K2122.25218408K0646.25218408steeltraffic red RAL 3020M825113324,216,327,91001101,55170 on request
K2122.15318405K0646.15318405stainless steeltraffic red RAL 3020M516922161423,271,579,61,152,5125 on request
K2122.15318406K0646.15318406stainless steeltraffic red RAL 3020M616922161423,271,579,61,152,5125 on request
K2122.25318408K0646.25318408stainless steeltraffic red RAL 3020M825113324,216,327,91001101,55170 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33