Product groups
Stainless steel washer for cam lever
K2130

Stainless steel washer for cam lever

go back

Item description/product images

DescriptionProduct description:The washer can be fitted between the thrust washer and the contact face.Material:

Stainless steel 1.4305.

Version:Bright.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2130 Stainless steel washer for cam lever 406 kB

Drawings

Stainless steel washer for cam lever

Item selection/filter

Order No.SizeD

D1HH1CADAcc.PriceOrder
K2130.1129124,32,20,5 on request
K2130.115015,45,33,20,7 on request
K2130.118118,16,541 on request
K2130.127227,110,241 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33