- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force. Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions K0035.006010, K0035.006015, K0035.006030 and K0035.006035 have 2 round carbide inserts.Clamping force:K0035.006... = 3800 N K0035.010... = 7200 N DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Order No. | Form | Version 1 | A | B | D | D1 | E | H | H1 | K | L | L1 | L2 | L3 | R | F N | CAD | Acc. | Price | Order |
---|
K0035.006010 | B | right | 38,5 | 25 | 12 | M6 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.010010 | B | right | 58,5 | 40 | 18 | M10 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.006030 | B | left | 38,5 | 25 | 12 | M6 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.010030 | B | left | 58,5 | 40 | 18 | M10 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | |
|
Order No. | Form | Version 1 | A | B | D | D1 | D2 max. | D3 min. | E | H | H1 | K | L | L1 | L2 | L3 | R | F=Retaining force N | CAD | Acc. | Price | Order |
---|
K0035.006015 | C | right | 38,5 | 25 | 12 | M6 | 9,5 | 2,5 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.010015 | C | right | 58,5 | 40 | 18 | M10 | 27 | 4,5 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.006035 | C | left | 38,5 | 25 | 12 | M6 | 9,5 | 2,5 | ø8 | 24 | 45 | 3,5 | 22 | 20 | 17 | 4 | 110 | 3800 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.010035 | C | left | 58,5 | 40 | 18 | M10 | 27 | 4,5 | 12,7 | 39 | 74 | 5,5 | 37 | 31,5 | 27 | 6 | 143 | 7200 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | |
|
Order No. | Form | Version 1 | A | B | D | D1 | E | H | H1 | K | L | L1 | L2 | L3 | R | F N | CAD | Acc. | Price | Order |
---|
K0035.006020 | D | right | 38,5 | 25 | 12 | M6 | 11 | 25 | 45 | 4,5 | 22 | 20 | 17 | 4 | 110 | 3800 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.010020 | D | right | 58,5 | 40 | 18 | M10 | 18 | 40 | 74 | 7 | 34,5 | 31,5 | 27 | 6 | 143 | 7200 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.006040 | D | left | 38,5 | 25 | 12 | M6 | 11 | 25 | 45 | 4,5 | 22 | 20 | 17 | 4 | 110 | 3800 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K0035.010040 | D | left | 58,5 | 40 | 18 | M10 | 18 | 40 | 74 | 7 | 34,5 | 31,5 | 27 | 6 | 143 | 7200 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|