- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Body steel. Jaw mild steel. Centring bush with collar carbon steel.Version:Black oxidised. Jaw plates case-hardened.Note:These flat design side clamps are ideal for machining low profile workpieces. The hardened jaws also provide positive down force.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B | D | D1 | D2 | E | E1 | H | H1 | H2 | K | K1 | L | L1 | L2 | W | X | Y | Z | Z1 | F=Retaining force N | CAD | Acc. | Price | Order |
---|
K0890.006 | 80 | 24 | 12,2 | 16 | 6,5 | 2,5 | 0,6 | 21 | 25,5 | 9 | 25,5 | 2 | 44,5 | 2,5 | 13,5 | 7 | 4,5 | 11 | 5 | 3 | 3000 | | | on request | | K0890.010 | 120 | 39 | 18,2 | 24 | 10,5 | 4 | 1 | 34 | 40 | 20 | 40,5 | 2,5 | 65,5 | 4 | 21,5 | 10 | 6 | 15 | 8 | 4,5 | 16000 | | | on request | | K0890.016 | 186 | 60 | 26,2 | 35 | 17 | 7 | 1,5 | 51 | 59 | 22 | 60,5 | 4 | 105 | 6,5 | 35,5 | 16 | 9 | 24 | 14 | 9 | 31000 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|