|
|
K0935Locating cylinders Ball Lock, steel with star grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Locating cylinder QT steel Balls roller bearing steel.
Star grip thermoplastic. Screw, steel.Version:Locating cylinder tempered, black oxidised Balls hardened, bright
Star grip black with red cap. Screw trivalent blue passivated.Note:When the star grip is tightened, the center ball is pushed down, forcing the three securing balls outwards, where they clamp in the locating bush. Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.Assembly:1. Unscrew the threaded pin from the locating cylinder. 2. Screw the star grip on.Advantages:Tool-free clampingAccessory:K0935 repair kit K0936 centring bush. K0937 locating bushes Form A (pressed in at rear). K0938 locating bushes Form B (screwed-on from the front).Supplied withK0935 locating cylinder Ball Lock. K0155 star grip similar to DIN 6336. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | D2 | D3 | Holding force F kN | H max.
| L | L1 | L2 | Tightening torque max. Nm | Grid plate thickness ±0,05 | CAD | Acc. | Price | Order |
---|
K0935.130131 | 13 | 22 | M5 | 25 | 3,3 | 25 | 27,6 | 6 | 16 | 1 | 13 |  | | on request | | K0935.130201 | 13 | 22 | M5 | 25 | 3,3 | 35 | 34,6 | 6 | 16 | 1 | 20 |  | | on request | | K0935.160201 | 16 | 32 | M6 | 25 | 5,3 | 35 | 36,5 | 8 | 16 | 3 | 20 |  | | on request | | K0935.160251 | 16 | 32 | M6 | 25 | 5,3 | 40 | 41,5 | 8 | 16 | 3 | 25 |  | | on request | | K0935.200201 | 20 | 40 | M6 | 25 | 13,3 | 35 | 39,5 | 10 | 16 | 4 | 20 |  | | on request | | K0935.200251 | 20 | 40 | M6 | 25 | 13,3 | 40 | 44,5 | 10 | 16 | 4 | 25 |  | | on request | | K0935.250201 | 25 | 45 | M8 | 32 | 30 | 40 | 44 | 10 | 20 | 9 | 20 |  | | on request | | K0935.250251 | 25 | 45 | M8 | 32 | 30 | 45 | 49 | 10 | 20 | 9 | 25 |  | | on request | | K0935.300201 | 30 | 50 | M10 | 40 | 44 | 45 | 49 | 13 | 25 | 15 | 20 |  | | on request | | K0935.300251 | 30 | 50 | M10 | 40 | 44 | 50 | 54 | 13 | 25 | 15 | 25 |  | | on request | | K0935.350201 | 35 | 60 | M12 | 50 | 68 | 50 | 51 | 13 | 32 | 25 | 20 |  | | on request | | K0935.350251 | 35 | 60 | M12 | 50 | 68 | 50 | 56 | 13 | 32 | 25 | 25 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|