Product groups
Locating bushes for pneumatic locating cylinder
K1220

Locating bushes for pneumatic locating cylinder

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1220 Locating bushes for pneumatic locating cylinder 239 kB

Drawings

Locating bushes for pneumatic locating cylinder

Item selection/filter

Order No.D

D1D2D3D4D5D6D7D8D9HH1H2H3H4H5CADAcc.PriceOrder
K1220.1212,12019,6364,58M42819,837810,57,53,588,5 on request
K1220.1616,12524,6445,59,5M53424,8459,511747,510 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33