Product groups
Positioning cones, steel,for centring units
K1627

Positioning cones, steel, for centring units

go back

Item description/product images

DescriptionMaterial:Cone, steel.
Balls, ball bearing steel.
Version:Cone hardened and ground.
Balls embedded in rubber which is vucanised on the cones.
Note:In conjunction with the position bushings, the position cones form a centring unit for the high-precision positioning of two components. The system achieves a repeat accuracy of <0.003 mm. The bonded rubber does not become brittle and is insensitive to contamination or swarf. Small embedded swarf splinters do not effect the system.Temperature range:+80 °C.Functional principle:When the positioning cone and bush are mated, the balls are pressed together within the rubbers elastic range and thus locate the two parts in which they have been fitted, with maximum accuracy. To ensure that the rubber in which the balls are embedded is deformed within the elastic range, one must merely ensure that the depth of the hole into which the positioning bush is later pressed is precisely observed. The positioning cone is supplied ready to fit into the positioning bush and must simply be fitted into the counterpart component. Henceforth, a precise zero point positioning system is in place.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1627 Positioning cones, steel,for centring units 523 kB
 Technical note for centring unit 256 kB

Drawings

Positioning cones, steel,for centring units

Item selection/filter

Order No.SizeD1

D2H
min.
L
max.
L1T
min.
for Art. No.CADAcc.PriceOrder
K1627.116M41217,599K1628.1 on request
K1627.3310M821351818K1628.3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33