|
|
K1838Jaw plate, steel, soft for stationary chuck |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Sets comprising 3 or 4 jaws
Soft jaws can be flexibly machined to generate custom contours and diameters.Material:Steel.Version:soft.Note:The jaw set comprising 3 jaws are only suitable for the stationary 3-jaw chuck K1836.The jaw set comprising 4 jaws are only suitable for the stationary 4-jaw chuck K1837.Advantages:The soft jaws can be machined for internal or external gripping and are reversible. Accessory:K1836 Stationary 3-jaw chuck. K1837 Stationary 4-jaw chuck. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Packaging unit | B | B1 | H | H1 | H2 | H3 | L | L1 | L2 | L3 | D | D1 | D2 | Accessories | CAD | Acc. | Price | Order |
---|
K1838.2203 | 3 | 26 | 7,94 | 37 | 3,5 | 3 | 25 | 73 | 38,1 | 17,45 | 12,68 | M8 | 14 | 9 | K1836.220 | | | on request | | K1838.2703 | 3 | 31 | 7,94 | 48 | 3,8 | 3 | 34 | 95 | 44,4 | 25,3 | 12,68 | M10 | 17 | 11 | K1836.270 | | | on request | | K1838.3153 | 3 | 37 | 12,7 | 48 | 4,2 | 3 | 34 | 110 | 54 | 28 | 19,03 | M12 | 19 | 13 | K1836.315 | | | on request | | K1838.3703 | 3 | 42 | 12,7 | 54 | 4,2 | 3 | 38 | 125 | 63,5 | 30,75 | 19,03 | M12 | 19 | 13 | K1836.370 | | | on request | | K1838.2154 | 4 | 26 | 7,94 | 37 | 3,5 | 3 | 25 | 73 | 38,1 | 17,45 | 12,68 | M8 | 14 | 9 | K1837.215 | | | on request | | K1838.2504 | 4 | 31 | 7,94 | 48 | 3,8 | 3 | 34 | 95 | 44,4 | 25,3 | 12,68 | M10 | 17 | 11 | K1837.250 | | | on request | | K1838.3104 | 4 | 37 | 12,7 | 48 | 4,2 | 3 | 34 | 110 | 54 | 28 | 19,03 | M12 | 19 | 13 | K1837.310 | | | on request | | K1838.3804 | 4 | 42 | 12,7 | 54 | 4,2 | 3 | 38 | 125 | 63,5 | 30,75 | 19,03 | M12 | 19 | 13 | K1837.380 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|