Product groups
Jaw plate, steel, soft for stationary chuck
K1838

Jaw plate, steel, soft for stationary chuck

go back

Item description/product images

DescriptionProduct description:Sets comprising 3 or 4 jaws

Soft jaws can be flexibly machined to generate custom contours and diameters.
Material:Steel.Version:soft.Note:The jaw set comprising 3 jaws are only suitable for the stationary 3-jaw chuck K1836.The jaw set comprising 4 jaws are only suitable for the stationary 4-jaw chuck K1837.Advantages:The soft jaws can be machined for internal or external gripping and are reversible. Accessory:K1836 Stationary 3-jaw chuck.
K1837 Stationary 4-jaw chuck.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1838 Jaw plate, steel, soft for stationary chuck 179 kB

Drawings

Jaw plate, steel, soft for stationary chuck

Item selection/filter

Overview of items (compressed)
Order No.Packaging unitB

B1HH1H2H3LL1L2L3DD1D2AccessoriesCADAcc.PriceOrder
K1838.22033267,94373,53257338,117,4512,68M8149K1836.220 on request
K1838.27033317,94483,83349544,425,312,68M101711K1836.270 on request
K1838.315333712,7484,2334110542819,03M121913K1836.315 on request
K1838.370334212,7544,233812563,530,7519,03M121913K1836.370 on request
K1838.21544267,94373,53257338,117,4512,68M8149K1837.215 on request
K1838.25044317,94483,83349544,425,312,68M101711K1837.250 on request
K1838.310443712,7484,2334110542819,03M121913K1837.310 on request
K1838.380444212,7544,233812563,530,7519,03M121913K1837.380 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33