Product groups
Ball-end thrust screws without head stainless steel with flattened ball
K0384

Ball-end thrust screws without head stainless steel with...

go back

Item description/product images

DescriptionMaterial:Screw and ball stainless steel.Version:Stainless steel bright.Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0384 Ball-end thrust screws without head stainless steel with flattened ball 226 kB

Drawings

Ball-end thrust screws without head stainless steel with flattened ball

Item selection/filter

Order No.

FormDD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0384.2046BM41,45,82,523,5 on request
K0384.2048BM41,47,82,523,5 on request
K0384.20410BM41,49,82,523,5 on request
K0384.20412BM41,411,82,523,5 on request
K0384.20416BM41,415,82,523,5 on request
K0384.20420BM41,419,82,523,5 on request
K0384.20425BM41,424,82,523,5 on request
K0384.20430BM41,429,82,523,5 on request
K0384.20435BM41,434,82,523,5 on request
K0384.20440BM41,439,82,523,5 on request
K0384.2058BM527,632,54,5 on request
K0384.20510BM529,632,54,5 on request
K0384.20512BM5211,632,54,5 on request
K0384.20516BM5215,632,54,5 on request
K0384.20520BM5219,632,54,5 on request
K0384.20525BM5224,632,54,5 on request
K0384.20530BM5229,633,54,5 on request
K0384.20535BM5234,633,54,5 on request
K0384.20540BM5239,633,54,5 on request
K0384.20550BM5249,633,54,5 on request
K0384.2068BM638,1429 on request
K0384.20610BM6310,1439 on request
K0384.20612BM6312,1439 on request
K0384.20616BM6316,1439 on request
K0384.20620BM6320,1439 on request
K0384.20625BM6325,1439 on request
K0384.20630BM6330,1429 on request
K0384.20635BM6335,1429 on request
K0384.20640BM6340,1429 on request
K0384.20650BM6350,1439 on request
K0384.20660BM6360,1439 on request
K0384.20680BM6380,1439 on request
K0384.20810BM84,110,35,5410 on request
K0384.20812BM84,112,35,5410 on request
K0384.20816BM84,116,35,5415 on request
K0384.20820BM84,120,35,5415 on request
K0384.20825BM84,125,35,5415 on request
K0384.20830BM84,130,35,5415 on request
K0384.20835BM84,135,35,5415 on request
K0384.20840BM84,140,35,5415 on request
K0384.20850BM84,150,35,5415 on request
K0384.20860BM84,160,35,5415 on request
K0384.20880BM84,180,35,5415 on request
K0384.21012BM105,612,37520 on request
K0384.21016BM105,616,37520 on request
K0384.21020BM105,620,37520 on request
K0384.21025BM105,625,37520 on request
K0384.21030BM105,630,37520 on request
K0384.21035BM105,635,37520 on request
K0384.21040BM105,640,37520 on request
K0384.21050BM105,650,37520 on request
K0384.21060BM105,660,37520 on request
K0384.21216BM12716,28,5630 on request
K0384.21220BM12720,28,5630 on request
K0384.21225BM12725,28,5630 on request
K0384.21230BM12730,28,5630 on request
K0384.21235BM12735,28,5630 on request
K0384.21240BM12740,28,5630 on request
K0384.21250BM12750,28,5630 on request
K0384.21260BM12760,28,5630 on request
K0384.21620BM1610,72012860 on request
K0384.21625BM1610,72512860 on request
K0384.21630BM1610,73012860 on request
K0384.21635BM1610,73512860 on request
K0384.21640BM1610,74012860 on request
K0384.21650BM1610,75012860 on request
K0384.21660BM1610,76012860 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33