Product groups
Ball-end thrust screws without head with flattened ball, with thread lock
K0666

Ball-end thrust screws without head with flattened ball, with...

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade 10.9
Ball, ball-bearing steel.
Thread lock nylon.
Version:Screw black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:
Form B: with flattened ball

L2 = approx. 2x pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0666 Ball-end thrust screws without head with flattened ball, with thread lock 179 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws without head with flattened ball, with thread lock

Item selection/filter

Order No.FormComponent
material
DD1LL1Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0666.20610Bball-bearing steelM6310,13,5439 on request
K0666.20616Bball-bearing steelM6316,17439 on request
K0666.20620Bball-bearing steelM6320,17439 on request
K0666.20625Bball-bearing steelM6325,17439 on request
K0666.20650Bball-bearing steelM6350,17439 on request
K0666.20660Bball-bearing steelM6360,17439 on request
K0666.20810Bball-bearing steelM84,110,33,55,5410 on request
K0666.20812Bball-bearing steelM84,112,355,5410 on request
K0666.20820Bball-bearing steelM84,120,385,5415 on request
K0666.20825Bball-bearing steelM84,125,385,5415 on request
K0666.20830Bball-bearing steelM84,130,385,5415 on request
K0666.20850Bball-bearing steelM84,150,385,5415 on request
K0666.20860Bball-bearing steelM84,160,385,5415 on request
K0666.20880Bball-bearing steelM84,180,385,5415 on request
K0666.21012Bball-bearing steelM105,612,357520 on request
K0666.21016Bball-bearing steelM105,616,397520 on request
K0666.21020Bball-bearing steelM105,620,397520 on request
K0666.21025Bball-bearing steelM105,625,397520 on request
K0666.21035Bball-bearing steelM105,635,397520 on request
K0666.21216Bball-bearing steelM12716,288,5630 on request
K0666.21220Bball-bearing steelM12720,2108,5630 on request
K0666.21230Bball-bearing steelM12730,2108,5630 on request
K0666.21240Bball-bearing steelM12740,2108,5630 on request
K0666.21620Bball-bearing steelM1610,7201012860 on request
K0666.21625Bball-bearing steelM1610,7251412860 on request
K0666.21635Bball-bearing steelM1610,7351412860 on request
K0666.21650Bball-bearing steelM1610,7501412860 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33