Product groups

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel version:
Housing tempered and manganese phosphated.
Nut black oxidised.

Stainless steel version:
Housing tempered and electropolished.
Nut bright.
Note:Ball secured against rotation.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0287 Self-aligning pads with locknut 200 kB

Drawings (total overview)

Self-aligning pads with locknut

Self-aligning pads with locknut, Form C, flattened ball smooth

More information

Drawings

Self-aligning pads with locknut, Form C, flattened ball smooth

Item selection/filter

Order No.FormMain
material
BD2D3HLESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0287.108Csteel25M85,811,636,614,5138,58 on request
K0287.110Csteel30M108,615,745,71917128 on request
K0287.112Csteel35M128,615,750,719171215 on request
K0287.116Csteel40M1610,520,760,727241625 on request
K0287.120Csteel50M202027,377,333302590 on request
K0287.1081Cstainless steel25M85,811,636,614,5138,58 on request
K0287.1101Cstainless steel30M108,615,745,71917128 on request
K0287.1121Cstainless steel35M128,615,750,719171215 on request
K0287.1161Cstainless steel40M1610,520,760,727241625 on request
K0287.1201Cstainless steel50M202027,377,333302590 on request

Self-aligning pads with locknut, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads with locknut, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormMain
material
BD2D3HLESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0287.308Fsteel25M85,811,636,614,5138,58 on request
K0287.310Fsteel30M108,615,745,71917128 on request
K0287.312Fsteel35M128,615,750,719171215 on request
K0287.316Fsteel40M1610,520,760,727241625 on request
K0287.320Fsteel50M202027,377,333302590 on request
K0287.3081Fstainless steel25M85,811,636,614,5138,58 on request
K0287.3101Fstainless steel30M108,615,745,71917128 on request
K0287.3121Fstainless steel35M128,615,750,719171215 on request
K0287.3161Fstainless steel40M1610,520,760,727241625 on request
K0287.3201Fstainless steel50M202027,377,333302590 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33